下载文档 () / 20
动力,因我们而不同*

NOR000005110745

Eaton Crouse-Hinds series CEAG SPG 1N hanging work light, Light alloy, Epoxy painted RAL 7032, 50 Hz, LED, Dust cap, 2 x M25 metal thread, 1 x M25 Ex-e threaded plug, 250 Vac, 20W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG SPG 1N hanging work light
Catalog Number
NOR000005110745
Product Length/Depth
358 mm
Product Height
125 mm
Product Width
125 mm
Product Weight
2.2 kg

产品规格

Construction material
Light alloy
Finish color
Epoxy painted RAL 7032
Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Zone 22
Zone 2
Ingress protection (IP) ratings
IP66
Lamp type
LED
Wattage
20W
Special features
Dust cap
Type
2 x M25 metal thread, 1 x M25 Ex-e threaded plug
Frequency rating
50 Hz
Voltage rating
250 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。