下载文档 () / 20
动力,因我们而不同*

NOR000005140906

Eaton Crouse-Hinds series CEAG KFL LED tank light, Borosilicate glass lens, Copper-free aluminum, Includes lamp, GU10 lamp socket, 2 x M25 metal thread cable glands, 1 x M25 threaded plug, KFL 7 LED, 230 Vac, 8W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG KFL LED tank light
Catalog Number
NOR000005140906
Product Length/Depth
124 mm
Product Height
172 mm
Product Width
180 mm
Product Weight
3 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Zone 2
Zone 22
Ingress protection (IP) ratings
IP66
Lens material
Borosilicate glass
Material
Copper-free aluminum
Trade size
2 x M25 metal thread cable glands, 1 x M25 threaded plug
Wattage
8W
Special features
Includes lamp, GU10 lamp socket
Type
KFL 7 LED
Voltage rating
230 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。