下载文档 () / 20
动力,因我们而不同*

NOR000005160066

Eaton Crouse-Hinds series CEAG Planete 400 emergency light fixture, 50-60 Hz, LED, 16 lumens, Copper-free aluminum, 2 x M25 metal threads, 1 Ex-d blanking plug, 1.7 Ah NC-accumulator battery, Planete 400 AD DL CG+, 220-240 Vac, 1.1W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG Planete 400 emergency light fixture
Catalog Number
NOR000005160066
Product Length/Depth
460 mm
Product Height
140 mm
Product Width
144 mm
Product Weight
5 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Ingress protection (IP) ratings
IP67
IP66
Frequency rating
50-60 Hz
Lamp type
LED
Lumens
16
Material
Copper-free aluminum
Special features
2 x M25 metal threads, 1 Ex-d blanking plug, 1.7 Ah NC-accumulator battery
Type
Planete 400 AD DL CG+
Voltage rating
220-240 Vac
Wattage
1.1W

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。