下载文档 () / 20
动力,因我们而不同*

NOR000115110389

Eaton Crouse-Hinds series CEAG AB50 LED light fixture, 50 Hz, Borosilicate glass cover, Light alloy, Ceiling/wall mount, Dust cap, -50°C up to +55°C, 2 x 3/4" NPT metal thread, 1 x 3/4" Ex-d threaded plug, Direct entry, 250 Vac, 20W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG AB50 LED light fixture
Catalog Number
NOR000115110389
Product Length/Depth
254 mm
Product Height
125 mm
Product Width
125 mm
Product Weight
1.6 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Zone 2
Zone 22
Ingress protection (IP) ratings
IP66
Lens material
Borosilicate glass
Material
Light alloy
Trade size
2 x 3/4" NPT metal thread, 1 x 3/4" Ex-d threaded plug
Wattage
20W
Mounting Method
Ceiling/wall
Frequency rating
50 Hz
Special features
Dust cap, -50°C up to +55°C
Type
Direct entry
Voltage rating
250 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。