Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight
NPFMA20LCY{}UNV34 76

NPFMA20LCY{}UNV34 76

Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 0.52A, Cool, Dimmable driver, 3/4", 600-750W equiv, Heat and impact resistant glass lens, 20,000 lm, 115 lm/W, Die cast alum, 7x6 optics, Gray paint, IEC model, 347-440 Vac, 177W
NPFMA20LCY/UNV34 76 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight
Catalog Number
NPFMA20LCY/UNV34 76
UPC
662276842144
Product Length/Depth
17.85 in
Product Height
12 in
Product Width
7 in
Product Weight
77 lb

产品规格

Finish color
Gray
Lumens
20000
Wattage
177W
Mounting Method
Yoke
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEMA Rating
4X
Color temperature
Cool white
Dimming
Dimmable driver
Entry size
3/4"
Equivalent luminaire
600-750W
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
7x6
Power factor
> 0.90
Lumens per watt
115
Type
IEC model
Amperage Rating
0.52 A
Frequency rating
50/60 Hz
Voltage rating
347-440 Vac
Lamp type
LED
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.