下载文档 () / 20
动力,因我们而不同*

NPJ6485 S4

Eaton Crouse-Hinds series Arktite NPJ plug, 60A, Three-wire, four-pole, 1.07-1.35", 50-400 Hz, Style 2, Krydon fiberglass-reinforced polyester, Interior rotated 22-1/2 degrees, 600 Vac/250 Vdc

常用规格

Product Name
Eaton Crouse-Hinds series Arktite NPJ plug
Catalog Number
NPJ6485 S4
UPC
782274307626
Product Length/Depth
9.5 in
Product Height
4 in
Product Width
4 in
Product Weight
2.6 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Frequency rating
50 to 400 Hz
NEMA Rating
4X
Special features
Interior rotated 22-1/2 degrees
Amperage Rating
60A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 2
Configuration
Three-wire, four-pole
Cord diameter
1.07-1.35"
Material
Krydon fiberglass-reinforced polyester

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。