Eaton Crouse-Hinds series NPL conduit nipple
NPL100400

NPL100400

Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1" x 4", Galvanized
NPL100400 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL100400
UPC
784564115188
Product Length/Depth
1.25 in
Product Height
1.25 in
Product Width
4 in
Product Weight
0.47 lb

产品规格

Special features
Galvanized
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
Rigid/IMC
Size and length
1" x 4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.