Eaton Crouse-Hinds series NPL conduit nipple
NPL100400SA

NPL100400SA

Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Aluminum, 1" x 4"
NPL100400SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL100400SA
UPC
662276484320
Product Length/Depth
4 in
Product Height
1.32 in
Product Width
1.32 in
Product Weight
0.16 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Aluminum
Conduit type
Rigid/IMC
Size and length
1" x 4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.