知识搜索
下载文档 () / 20
动力,因我们而不同*

NPL300300SA

Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Aluminum, 3" x 3"

常用规格

Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL300300SA
UPC
662276484900
Product Length/Depth
3 in
Product Height
3.5 in
Product Width
3.5 in
Product Weight
0.42 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Size and length
3" x 3"
Material
Aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。