下载文档 () / 20
动力,因我们而不同*

NRL96-6

Eaton Crouse-Hinds series Pauluhn NRL 96 receptacle, Die cast aluminum, L6-15R, Single-gang, 250 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn NRL 96 receptacle
Catalog Number
NRL96-6
UPC
662276498426
Product Length/Depth
3 in
Product Height
4.5 in
Product Width
1.31 in
Product Weight
0.77 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Voltage rating
250 V AC
Material
Die cast aluminum
Number of gangs
Single-gang
NEMA configuration
L6-15R

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。