知识搜索
下载文档 () / 20
动力,因我们而不同*

NS 3

Eaton Crouse-Hinds series nailing strap, EMT and rigid/IMC, 1" EMT conduit size, Cast steel, 3/4" rigid conduit size, 40 lb load rating

常用规格

Product Name
Eaton Crouse-Hinds series nailing strap
Catalog Number
NS 3
UPC
784564105530
Product Length/Depth
2.5 in
Product Height
2.5 in
Product Width
1.5 in
Product Weight
0.03 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
EMT and Rigid/IMC
Electrical metallic tubing conduit size
1"
Rigid conduit size
3/4"
Material
Cast steel
Special features
40 lb load rating

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。