| Product Name |
Eaton conventional S3000 optical device
|
| Catalog Number |
NUG30272
|
| Product Length/Depth |
143 mm
|
| Product Height |
14 mm
|
| Product Width |
143 mm
|
| Product Weight |
0.05 kg
|
| Compliances |
EN
|
| Certifications |
NF AEAS
|
| Type of accessory/spare part |
Mounting material
|
| Material |
Plastic
|
| Suitable for fire alarm |
Yes
|
| Spare part |
Yes
|
| Compatible with Apple HomeKit |
NO
|
| Compatible with Google Assistant |
NO
|
| Compatible with Amazon Alexa |
NO
|