下载文档 () / 20
动力,因我们而不同*

NXTPS3826200

Eaton Crouse-Hinds series N-TB enclosure, 400A, 38" x 26" x 20" enclosure size, 316 mm horizontal fixing center, 250 mm vertical fixing center, With hinge, Painted mild steel, 0 gland plates, 690 Vac/Vdc

常用规格

Product Name
Eaton Crouse-Hinds series N-TB enclosure
Catalog Number
NXTPS3826200
Product Length/Depth
260 mm
Product Height
380 mm
Product Width
205 mm
Product Weight
7.76 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
NEMA Rating
3S
4
Ingress protection (IP) ratings
IP66
Amperage Rating
400A
Voltage rating
690 Vac/Vdc
Enclosure size
38" x 26" x 20"
Hinge
With hinge
Material
Painted mild steel
Fixing center horizontal
316 mm
Fixing center vertical
250 mm
Number of gland plates
0

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。