下载文档 () / 20
动力,因我们而不同*

NXTPS4538161

Eaton Crouse-Hinds series N-TB enclosure, 400A, 45" x 38" x 16" enclosure size, 407 mm horizontal fixing center, 305 mm vertical fixing center, With hinge, Painted mild steel, 1 gland plate, 690 Vac/Vdc

常用规格

Product Name
Eaton Crouse-Hinds series N-TB enclosure
Catalog Number
NXTPS4538161
Product Length/Depth
382 mm
Product Height
458 mm
Product Width
160 mm
Product Weight
9.73 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
NEMA Rating
4
3S
Ingress protection (IP) ratings
IP66
Amperage Rating
400A
Voltage rating
690 Vac/Vdc
Enclosure size
45" x 38" x 16"
Hinge
With hinge
Material
Painted mild steel
Fixing center horizontal
407 mm
Fixing center vertical
305 mm
Number of gland plates
1

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。