Eaton Crouse-Hinds series N-TB enclosure
NXTPS7455201

NXTPS7455201

Eaton Crouse-Hinds series N-TB enclosure, 74" x 55" x 20", With hinge, Painted mild steel, 1 gland plate
NXTPS7455201 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series N-TB enclosure
Catalog Number
NXTPS7455201
UPC
662276613393
Product Length/Depth
21.7 in
Product Height
29.1 in
Product Width
8.1 in
Product Weight
52.39 lb

产品规格

Ingress protection (IP) ratings
IP66
Enclosure size
74" x 55" x 20"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
NEMA Rating
3S
4
Hinge
With hinge
Material
Painted mild steel
Number of gland plates
1
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.