Eaton Crouse-Hinds series N-TB enclosure
NXTS12215134

NXTS12215134

Eaton Crouse-Hinds series N-TB enclosure, 22" x 15" x 13", With hinge, Polished 316L stainless steel, 4 gland plates
NXTS12215134 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series N-TB enclosure
Catalog Number
NXTS12215134
UPC
662276755673
Product Length/Depth
6 in
Product Height
9 in
Product Width
5.3 in
Product Weight
7.17 lb

产品规格

Ingress protection (IP) ratings
IP66
Enclosure size
22" x 15" x 13"
Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
NEMA Rating
4X
Hinge
With hinge
Material
Polished 316L stainless steel
Number of gland plates
4
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.