下载文档 () / 20
动力,因我们而不同*

NXTS12626204

Eaton Crouse-Hinds series N-TB enclosure, 400A, 26" x 26" x 20" enclosure size, 316 mm horizontal fixing center, 170 mm vertical fixing center, With hinge, 316L stainless steel, 4 gland plates, 690 Vac/Vdc

常用规格

Product Name
Eaton Crouse-Hinds series N-TB enclosure
Catalog Number
NXTS12626204
Product Length/Depth
260 mm
Product Height
260 mm
Product Width
205 mm
Product Weight
6.06 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Amperage Rating
400A
Voltage rating
690 Vac/Vdc
Enclosure size
26" x 26" x 20"
Hinge
With hinge
Material
316L stainless steel
Fixing center horizontal
316 mm
Fixing center vertical
170 mm
Number of gland plates
4

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。