Eaton Crouse-Hinds series N-TB enclosure
NXTS13030203

NXTS13030203

Eaton Crouse-Hinds series N-TB enclosure, 30" x 30" x 20", !, With hinge, Polished 316L stainless steel, 3 gland plates
NXTS13030203 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series N-TB enclosure
Catalog Number
NXTS13030203
UPC
662276085107
Product Length/Depth
12 in
Product Height
12 in
Product Width
8.1 in
Product Weight
16.49 lb

产品规格

Ingress protection (IP) ratings
IP66
Enclosure size
30" x 30" x 20"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
IEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
NEMA Rating
4X
Hinge
With hinge
Material
Polished 316L stainless steel
Number of gland plates
3
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.