下载文档 () / 20
动力,因我们而不同*

NXTS13035201

Eaton Crouse-Hinds series N-TB enclosure, 400A, 30" x 35" x 20" enclosure size, 405 mm horizontal fixing center, 203 mm vertical fixing center, With hinge, 316L stainless steel, 1 gland plate, 690 Vac/Vdc

常用规格

Product Name
Eaton Crouse-Hinds series N-TB enclosure
Catalog Number
NXTS13035201
Product Length/Depth
350 mm
Product Height
306 mm
Product Width
205 mm
Product Weight
8.21 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Amperage Rating
400A
Voltage rating
690 Vac/Vdc
Enclosure size
30" x 35" x 20"
Hinge
With hinge
Material
316L stainless steel
Fixing center horizontal
405 mm
Fixing center vertical
203 mm
Number of gland plates
1

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。