下载文档 () / 20
动力,因我们而不同*

NXTS13731151

Eaton Crouse-Hinds series N-TB enclosure, 400A, 37" x 31" x 15" enclosure size, 335 mm horizontal fixing center, 231 mm vertical fixing center, With hinge, 316L stainless steel, 1 gland plate, 690 Vac/Vdc

常用规格

Product Name
Eaton Crouse-Hinds series N-TB enclosure
Catalog Number
NXTS13731151
Product Length/Depth
310 mm
Product Height
370 mm
Product Width
150 mm
Product Weight
6.95 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Amperage Rating
400A
Voltage rating
690 Vac/Vdc
Enclosure size
37" x 31" x 15"
Hinge
With hinge
Material
316L stainless steel
Fixing center horizontal
335 mm
Fixing center vertical
231 mm
Number of gland plates
1

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。