下载文档 () / 20
动力,因我们而不同*

NXTS13826163

Eaton Crouse-Hinds series N-TB enclosure, 380 x 260 x 160mm, With hinge, Polished 316L stainless steel, 3 gland plates

常用规格

Product Name
Eaton Crouse-Hinds series N-TB enclosure
Catalog Number
NXTS13826163
UPC
662276755475
Product Length/Depth
10.24 in
Product Height
14.96 in
Product Width
6.29 in
Product Weight
15.43 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
IEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Enclosure size
380 x 260 x 160mm
Hinge
With hinge
Material
Polished 316L stainless steel
Number of gland plates
3

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。