Eaton Crouse-Hinds series N-TB enclosure
NXTS13826201

NXTS13826201

Eaton Crouse-Hinds series N-TB enclosure, 38" x 26" x 20", With hinge, Polished 316L stainless steel, 1 gland plate
NXTS13826201 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series N-TB enclosure
Catalog Number
NXTS13826201
UPC
662276755444
Product Length/Depth
10.2 in
Product Height
15 in
Product Width
8.1 in
Product Weight
17.1 lb

产品规格

Ingress protection (IP) ratings
IP66
Enclosure size
38" x 26" x 20"
Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
NEMA Rating
4X
Hinge
With hinge
Material
Polished 316L stainless steel
Number of gland plates
1
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.