Eaton Crouse-Hinds series N-TB enclosure
NXTS14538164

NXTS14538164

Eaton Crouse-Hinds series N-TB enclosure, 45" x 38" x 16", With hinge, Polished 316L stainless steel, 4 gland plates
NXTS14538164 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series N-TB enclosure
Catalog Number
NXTS14538164
UPC
662276755352
Product Length/Depth
15 in
Product Height
18 in
Product Width
6.3 in
Product Weight
21.45 lb

产品规格

Ingress protection (IP) ratings
IP66
Enclosure size
45" x 38" x 16"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
NEMA Rating
4X
Hinge
With hinge
Material
Polished 316L stainless steel
Number of gland plates
4
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.