Eaton Crouse-Hinds series Condulet OE conduit outlet body with cover
OELR1

OELR1

Eaton Crouse-Hinds series Condulet OE conduit outlet body with cover, Feraloy iron alloy, LR shape, 1/2"
OELR1 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet OE conduit outlet body with cover
Catalog Number
OELR1
UPC
782274552408
Product Length/Depth
4.81 in
Product Height
2.44 in
Product Width
1.81 in
Product Weight
1.95 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Feraloy iron alloy
NEMA Rating
7
9
Trade size
1/2"
Shape
LR
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.