Eaton Crouse-Hinds series Condulet OE conduit outlet body with cover
OET2

OET2

Eaton Crouse-Hinds series Condulet OE conduit outlet body with cover, Feraloy iron alloy, T shape, 3/4"
OET2 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series Condulet OE conduit outlet body with cover
Catalog Number
OET2
UPC
782274552705
Product Length/Depth
5.69 in
Product Height
2.75 in
Product Width
2.06 in
Product Weight
2.56 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Feraloy iron alloy
NEMA Rating
7
9
Trade size
3/4"
Shape
T
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.