Eaton Crouse-Hinds series Condulet OE conduit outlet body with cover
OET3 SA

OET3 SA

Eaton Crouse-Hinds series Condulet OE conduit outlet body with cover, Copper-free aluminum, T shape, 1"
OET3 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet OE conduit outlet body with cover
Catalog Number
OET3 SA
UPC
782274277813
Product Length/Depth
6.53 in
Product Height
3.34 in
Product Width
2.41 in
Product Weight
1.63 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Copper-free aluminum
NEMA Rating
7
9
Trade size
1"
Shape
T
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.