下载文档 () / 20
动力,因我们而不同*

OLI363FDJB-00CV

Eaton OLI Switch: 100A/3P, 600VAC Fusible(J), NEMA Type 12/3R - Includes ChekVolt on LINE and LOAD Side

常用规格

Product Name
Eaton oem line isolation switch
Catalog Number
OLI363FDJB-00CV
UPC
786687105671
Product Length/Depth
21.49 in
Product Height
9.24 in
Product Width
16.08 in
Product Weight
50 lb
Certifications
UL Listed
Build America, Buy America (BABA) Act

产品规格

Type
OLI Switch
Amperage Rating
100A
Number of poles
Three-pole
Voltage rating
600 V
Enclosure
NEMA 12, NEMA 3R

导出产品规格