下载文档 () / 20
动力,因我们而不同*

P24G11S0718CUB

7.5 kVA Mini Power Center 1PH 240-120/240, 115C Rise, Copper Windings, Copper bolt-on interior, NEMA 3R, 18 branch spaces

常用规格

Product Name
Eaton Mini-Power center
Catalog Number
P24G11S0718CUB
UPC
786680235566
Product Length/Depth
9.66 in
Product Height
32.9 in
Product Width
12.56 in
Product Weight
178 lb
Compliances
NAFTA
Certifications
ANSI
UL Listed
IEEE Certified
CSA Certified

产品规格

Type
Mini-power center
Coil material
Copper
Frequency rating
60 Hz
Kva Rating
7.50 kVA
kVA
7.5 kVA
Mounting
Wall Mount
Phase
Single-phase
Primary voltage
240 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 3R
Frame
307
Insulation
180 °C
Tap size
2 at -5% FCBN
Volt ampere rating
7.5 kVA
Weathershield
Not required
Wiring connection
M24G11EB

导出产品规格