下载文档 () / 20
动力,因我们而不同*

P29G11B0512

5 kVA Mini-Power Center 1PH 208 V-120/240 V, NEMA 3R, 80°C rise, 284, EM29G11D, Aluminum, 12 spaces, plug-in

常用规格

Product Name
Eaton Mini-Power center
Catalog Number
P29G11B0512
UPC
786680240607
Product Length/Depth
9.78 in
Product Height
29.5 in
Product Width
12.56 in
Product Weight
168 lb
Compliances
NAFTA
Certifications
UL Listed
ANSI
IEEE Certified
CSA Certified

产品规格

Type
Mini-power center
Coil material
Aluminum
Frequency rating
60 Hz
Kva Rating
5 kVA
kVA
5 kVA
Mounting
Wall Mount
Phase
Single-phase
Primary voltage
208 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
80 °C rise
Enclosure
NEMA 3R
Frame
284
Insulation
180 °C
Modification 1
NEMA 3R
Tap size
2 at -5% FCBN
Volt ampere rating
5 kVA
Weathershield
Not required
Wiring connection
EM29G11D

导出产品规格