Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture
P2LCHBF1{}UNV1 S902

P2LCHBF1{}UNV1 S902

Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.23/0.10A, Cool, AC drive, 150-200W incan equiv, W/o grd, Heat and impact resistant glass lens, 1600 lm, Copper-free alum, Wall w/ junct box, High temp option, 1/2", 90-264 Vac, 277 Vac, 22W
P2LCHBF1/UNV1 S902 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture
Catalog Number
P2LCHBF1/UNV1 S902
UPC
662276423404
Product Length/Depth
11.25 in
Product Height
7.06 in
Product Width
8.75 in
Product Weight
7.9 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Color temperature
Cool white
Drive type
AC
Equivalent luminaire
150-200W incandescent
Guard
Without guard
Lens material
Heat and impact resistant glass
Material
Copper-free aluminum
Power factor
> 0.9
Trade size
1/2"
Lumens
1600
Wattage
22W
Mounting Method
Wall with junction box
Amperage Rating
0.23/0.10A
Frequency rating
50/60 Hz
Special features
High temperature option
Voltage rating
90-264 Vac, 277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.