Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture
P2LCHR{}UNV1

P2LCHR{}UNV1

Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.23/0.10A, Cool, AC drive, 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1600 lm, Copper-free alum, Mounting module adapter, 90-264 Vac, 277 Vac, 22W
P2LCHR/UNV1 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture
Catalog Number
P2LCHR/UNV1
UPC
662276768871
Product Length/Depth
4.5 in
Product Height
2.55 in
Product Width
4.5 in
Product Weight
1.7 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Color temperature
Cool white
Drive type
AC
Equivalent luminaire
150-200W incandescent
Guard
Without guard
Lens material
Heat and impact resistant glass
Material
Copper-free aluminum
Power factor
> 0.9
Lumens
1600
Wattage
22W
Mounting Method
Mounting module adapter
Amperage Rating
0.23/0.10A
Frequency rating
50/60 Hz
Voltage rating
90-264 Vac, 277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.