Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture
P2LM2C{}UNV1 S891

P2LM2C{}UNV1 S891

Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture, 0.12A, Cool white, AC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Diffused glass lens, 1700 lm, Copper-free alum, Mounting module adapter, 120-277 Vac, 14W
P2LM2C/UNV1 S891 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture
Catalog Number
P2LM2C/UNV1 S891
UPC
662276840935
Product Length/Depth
4.5 in
Product Height
2.55 in
Product Width
4.5 in
Product Weight
1.7 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Color temperature
Cool white
Drive type
AC
Equivalent luminaire
50W HID or 150-200W incandescent
Guard
Without guard
Lens material
Diffused Glass
Material
Copper-free aluminum
Power factor
> 0.9
Lumens
1700
Wattage
14W
Mounting Method
Mounting module adapter
Amperage Rating
0.12 A
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.