Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture
P2LM2CHT2{}UNV1

P2LM2CHT2{}UNV1

Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.12A, Cool white, AC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, VXT wall mt, 3/4", 120-277 Vac, 14W
P2LM2CHT2/UNV1 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture
Catalog Number
P2LM2CHT2/UNV1
UPC
662276841802
Product Length/Depth
11.25 in
Product Height
7.06 in
Product Width
8.75 in
Product Weight
7.9 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Color temperature
Cool white
Drive type
AC
Equivalent luminaire
50W HID or 150-200W incandescent
Guard
Without guard
Lens material
Heat and impact resistant glass
Material
Copper-free aluminum
Power factor
> 0.9
Trade size
3/4"
Lumens
1700
Wattage
14W
Mounting Method
VXT wall
Amperage Rating
0.12 A
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.