知识搜索
下载文档 () / 20
动力,因我们而不同*

P2LM2W/DC1 S896

Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 1.4A, Warm, DC drive, 50W HID or 150-200W incan equiv, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, Mtg module adapter, Teflon coated lens, 10-30 Vdc, 14W

常用规格

Product Name
Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture
Catalog Number
P2LM2W/DC1 S896
UPC
662276842205
Product Length/Depth
4.5 in
Product Height
2.55 in
Product Width
4.5 in
Product Weight
1.7 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
1700
Color temperature
Warm white
Mounting Method
Mounting module adapter
Voltage rating
10-30 Vdc
Drive type
DC
Frequency rating
50/60 Hz
Lens material
Heat and impact resistant glass
Wattage
14W
Amperage Rating
76 mA
Material
Copper-free aluminum
Power factor
> 0.9
Guard
Without guard
Equivalent luminaire
50W HID or 150-200W incandescent
Special features
Teflon coated lens

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。