Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture
P2LM2W{}DC1

P2LM2W{}DC1

Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 1.4A, Warm white, DC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, Mtg module adapter, 10-30 Vdc, 14W
P2LM2W/DC1 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture
Catalog Number
P2LM2W/DC1
UPC
662276841567
Product Length/Depth
4.5 in
Product Height
2.55 in
Product Width
4.5 in
Product Weight
1.7 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Color temperature
Warm white
Drive type
DC
Equivalent luminaire
50W HID or 150-200W incandescent
Guard
Without guard
Lens material
Heat and impact resistant glass
Material
Copper-free aluminum
Power factor
> 0.9
Lumens
1700
Wattage
14W
Mounting Method
Mounting module adapter
Amperage Rating
1.4A
Frequency rating
50/60 Hz
Voltage rating
10-30 Vdc
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.