下载文档 () / 20
动力,因我们而不同*

P38G11S0518CUB

5 kVA Mini-Power Center 1PH 380 V-120/240 V, NEMA 3R, 115°C rise, 307, M38G11DB, Copper, 18 spaces, bolt-on

常用规格

Product Name
Eaton Mini-Power center
Catalog Number
P38G11S0518CUB
UPC
786680240621
Product Length/Depth
9.66 in
Product Height
36.14 in
Product Width
12.56 in
Product Weight
170 lb
Compliances
NAFTA
Certifications
UL Listed
CSA Certified
ANSI
IEEE Certified

产品规格

Type
Mini-power center
Coil material
Copper
Frequency rating
60 Hz
Kva Rating
5 kVA
kVA
5 kVA
Mounting
Wall Mount
Phase
Single-phase
Primary voltage
380 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 3R
Frame
307
Insulation
180 °C
Modification 1
NEMA 3R
Tap size
2 at -5% FCBN
Volt ampere rating
5 kVA
Weathershield
Not required
Wiring connection
M38G11DB

导出产品规格