下载文档 () / 20
动力,因我们而不同*

P38G14S1526X

15 kVA Mini Power Center 1PH 380-110/220, 115C Rise, 50 Hz, Aluminum Windings, NEMA 3R, 26 branch spaces

常用规格

Product Name
Eaton Mini-Power center
Catalog Number
P38G14S1526X
UPC
786680235207
Product Length/Depth
14.63 in
Product Height
39.75 in
Product Width
16.4 in
Product Weight
425 lb
Compliances
NAFTA
Certifications
CSA Certified
ANSI
UL Listed
IEEE Certified

产品规格

Type
Mini-power center
Coil material
Aluminum
Frequency rating
50-60 Hz
Kva Rating
15 kVA
kVA
15 kVA
Mounting
Wall Mount
Phase
Single-phase
Primary voltage
380 V
Secondary Voltage
110/220 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 3R
Frame
287
Insulation
180 °C
Tap size
2 at -5% FCBN
Volt ampere rating
15 kVA
Weathershield
Not required
Wiring connection
M38G14H

导出产品规格