下载文档 () / 20
动力,因我们而不同*

P38G28T2024XCU

20 kVA Mini-Power Center 3PH 380 V-208Y/120 V, NEMA 3R, 115°C rise, 291B, M38G1L, Copper, 50 Hz, plug-in

常用规格

Product Name
Eaton Mini-Power center
Catalog Number
P38G28T2024XCU
UPC
786680240638
Product Length/Depth
13.62 in
Product Height
40.01 in
Product Width
32.63 in
Product Weight
735 lb
Compliances
NAFTA
Certifications
IEEE Certified
ANSI
CSA Certified
UL Listed

产品规格

Type
Mini-power center
Coil material
Copper
Frequency rating
50/60 Hz
Kva Rating
20 kVA
Mounting
Wall Mount
Phase
Three-phase
Primary voltage
380 V
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 3R
Frame
291B
Insulation
180 °C
Modification 1
NEMA 3R
Tap size
2 at -5% FCBN
Volt ampere rating
20 kVA
Weathershield
Not required
Wiring connection
M38G1L

导出产品规格