知识搜索
下载文档 () / 20
动力,因我们而不同*

P3LM2W/UNV1 S891

Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture, 0.24A, Warm white, AC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Diffused glass lens, 3000 lm, Copper-free alum, Mounting module adapter, 120-277 Vac, 29W

常用规格

Product Name
Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture
Catalog Number
P3LM2W/UNV1 S891
UPC
662276842229
Product Length/Depth
4.5 in
Product Height
2.55 in
Product Width
4.5 in
Product Weight
1.7 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
3000
Color temperature
Warm white
Mounting Method
Mounting module adapter
Voltage rating
120-277 Vac
Drive type
AC
Frequency rating
50/60 Hz
Lens material
Diffused Glass
Wattage
29W
Amperage Rating
0.24 A
Material
Copper-free aluminum
Power factor
> 0.9
Guard
Without guard
Equivalent luminaire
50W HID or 150-200W incandescent

导出产品规格