下载文档 () / 20
动力,因我们而不同*
已退市

P48G11B05FCUB

5 kVA Mini Power Center 1PH 480-120-240, 80C Rise, Copper Windings, Copper bolt-on interior, NEMA 3R, FD Primary Main Breaker

常用规格

Product Name
Eaton Mini-Power center
Catalog Number
P48G11B05FCUB
UPC
786680235375
Product Length/Depth
9.66 in
Product Height
32.9 in
Product Width
12.56 in
Product Weight
162 lb
Compliances
NAFTA
Certifications
ANSI
CSA Certified
IEEE Certified
UL Listed

产品规格

Type
Mini-power center
Coil material
Copper
Frequency rating
60 Hz
Kva Rating
5 kVA
kVA
5 kVA
Mounting
Wall Mount
Phase
Single-phase
Primary voltage
480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
80 °C rise
Enclosure
NEMA 3R
Frame
307
Insulation
180 °C
Modification 1
FD primary main
Tap size
2 at -5% FCBN
Volt ampere rating
5 kVA
Weathershield
Not required
Wiring connection
110A5K

导出产品规格