下载文档 () / 20
动力,因我们而不同*

P48G11B0718CUB

7.50 kVA Mini-Power Center 1PH 480 V-120/240 V, NEMA 3R, 80°C rise, 309, M48G11EB, Copper, 18 spaces, bolt-on

常用规格

Product Name
Eaton Mini-Power center
Catalog Number
P48G11B0718CUB
UPC
786680240652
Product Length/Depth
11.82 in
Product Height
43.91 in
Product Width
14.97 in
Product Weight
389 lb
Compliances
NAFTA
Certifications
CSA Certified
UL Listed
IEEE Certified
ANSI

产品规格

Type
Mini-power center
Coil material
Copper
Frequency rating
60 Hz
Kva Rating
7.50 kVA
kVA
7.5 kVA
Mounting
Wall Mount
Phase
Single-phase
Primary voltage
480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
80 °C rise
Enclosure
NEMA 3R
Frame
309
Insulation
180 °C
Modification 1
NEMA 3R
Tap size
2 at -5% FCBN
Volt ampere rating
7.50 kVA
Weathershield
Not required
Wiring connection
M48G11EB

导出产品规格