下载文档 () / 20
动力,因我们而不同*

P48G11B1020CUS6

10 kVA Mini-Power Center 1PH 480 V-120/240 V, NEMA 3R, 80°C rise, 287, M48G11G, Copper, 20 spaces, plug-in, 316SS

常用规格

Product Name
Eaton Mini-Power center
Catalog Number
P48G11B1020CUS6
UPC
786680240669
Product Length/Depth
14.63 in
Product Height
43.88 in
Product Width
16.4 in
Product Weight
485 lb
Compliances
NAFTA
Certifications
UL Listed
ANSI
IEEE Certified
CSA Certified

产品规格

Special features
316 Stainless Steel Enclosure
Type
Mini-power center
Coil material
Copper
Frequency rating
60 Hz
Kva Rating
10 kVA
kVA
10 kVA
Mounting
Wall Mount
Phase
Single-phase
Primary voltage
480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
80 °C rise
Enclosure
NEMA 3R
Frame
287
Insulation
180 °C
Modification 1
NEMA 3R
Tap size
2 at -5% FCBN
Volt ampere rating
10 kVA
Weathershield
Not required
Wiring connection
M48G11G

导出产品规格