下载文档 () / 20
动力,因我们而不同*

P48G11E0718CUBSS

7.5 kVA Mini Power Center 1PH 480-120/240, 115C Rise, Copper Windings, Copper bolt-on interior, NEMA 3R 304 Stainless steel enclosure, 18 branch spaces, Shielded

常用规格

Product Name
Eaton Mini-Power center
Catalog Number
P48G11E0718CUBSS
UPC
786680235665
Product Length/Depth
9.66 in
Product Height
32.9 in
Product Width
12.56 in
Product Weight
182 lb
Compliances
NAFTA
Certifications
ANSI
CSA Certified
UL Listed
IEEE Certified

产品规格

Type
Mini-power center
Coil material
Copper
Frequency rating
60 Hz
Kva Rating
7.50 kVA
kVA
7.5 kVA
Mounting
Wall Mount
Phase
Single-phase
Primary voltage
480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 3R
Frame
307
Insulation
180 °C
Modification 1
Shielded
Tap size
2 at -5% FCBN
Volt ampere rating
7.5 kVA
Weathershield
Not required

导出产品规格