| Product Name |
Eaton Mini-Power center
|
| Catalog Number |
P48G11E15
|
| UPC |
786680229039
|
| Product Length/Depth |
11.87 in
|
| Product Height |
38.13 in
|
| Product Width |
13.47 in
|
| Product Weight |
236 lb
|
| Compliances |
NAFTA
|
| Certifications |
IEEE Certified
CSA Certified ANSI UL Listed |
| Type |
Mini-power center
|