下载文档 () / 20
动力,因我们而不同*

P48G11S0312

3 KVA Mini Power Center 1PH 480V-120/240V 12 spaces

常用规格

Product Name
Eaton Mini-Power center
Catalog Number
P48G11S0312
UPC
786680225529
Product Length/Depth
8.9 in
Product Height
29.5 in
Product Width
11.9 in
Product Weight
168 lb
Compliances
NAFTA
Certifications
IEEE Certified
CSA Certified
UL Listed
ANSI

产品规格

Type
Mini-power center
Coil material
Aluminum
Frequency rating
60 Hz
Kva Rating
3 kVA
kVA
3 kVA
Mounting
Wall Mount
Phase
Single-phase
Primary voltage
480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 3R
Frame
284
Insulation
180 °C
Modification 1
NEMA 3R
Tap size
2 at -5% FCBN
Volt ampere rating
3 kVA
Weathershield
Not required
Wiring connection
M48G11C

导出产品规格