下载文档 () / 20
动力,因我们而不同*

P48G11S0312FCUSS

3 kVA Mini Power Center 1PH 480-120/240, 115C Rise, Copper Windings, NEMA 3R, 304 Stainless stee enclsoure, 12 branch spaces, FD Primary Main Breaker

常用规格

Product Name
Eaton Mini-Power center
Catalog Number
P48G11S0312FCUSS
UPC
786680235306
Product Length/Depth
9.78 in
Product Height
26.31 in
Product Width
12.56 in
Product Weight
176 lb
Compliances
NAFTA
Certifications
UL Listed
IEEE Certified
ANSI
CSA Certified

产品规格

Type
Mini-power center
Coil material
Copper
Frequency rating
60 Hz
Kva Rating
3 kVA
kVA
3 kVA
Mounting
Wall Mount
Phase
Single-phase
Primary voltage
480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 3R
Frame
284
Insulation
180 °C
Modification 1
FD primary main
Tap size
2 at -5% FCBN
Volt ampere rating
3 kVA
Weathershield
Not required
Wiring connection
M48G11C

导出产品规格