下载文档 () / 20
动力,因我们而不同*

P48G11S0312S6

3 kVA Mini Power Center 1PH 480-120/240, 115C rise, Aluminum Windings, NEMA 3R, 316 Stainless steel enclosure, 12 branch spaces

常用规格

Product Name
Eaton Mini-Power center
Catalog Number
P48G11S0312S6
UPC
786680235269
Product Length/Depth
9.78 in
Product Height
26.31 in
Product Width
12.56 in
Product Weight
165 lb
Compliances
NAFTA
Certifications
UL Listed
IEEE Certified
CSA Certified
ANSI

产品规格

Type
Mini-power center
Coil material
Aluminum
Frequency rating
60 Hz
Kva Rating
3 kVA
kVA
3 kVA
Mounting
Wall Mount
Phase
Single-phase
Primary voltage
480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 3R
Frame
284
Insulation
180 °C
Tap size
2 at -5% FCBN
Volt ampere rating
3 kVA
Weathershield
Not required
Wiring connection
M48G11C

导出产品规格