下载文档 () / 20
动力,因我们而不同*

P48G11S0312S64X

3 kVA NEMA 4X Mini Power Center 1PH 480V-120/240V 12 spaces

常用规格

Product Name
Eaton Mini-Power center
Catalog Number
P48G11S0312S64X
UPC
786680225642
Product Length/Depth
11.35 in
Product Height
34.25 in
Product Width
16 in
Product Weight
306 lb
Compliances
NAFTA
Certifications
ANSI
UL Listed
IEEE Certified
CSA Certified

产品规格

Special features
NEMA 4X
Type
Mini-power center
Coil material
Aluminum
Frequency rating
60 Hz
Kva Rating
3 kVA
kVA
3 kVA
Mounting
Wall Mount
Phase
Single-phase
Primary voltage
480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 4X
Frame
2854X
Insulation
180 °C
Modification 1
NEMA 4X
Tap size
2 at -5% FCBN
Volt ampere rating
3 kVA
Weathershield
Not required
Wiring connection
M48G11C

导出产品规格