| Product Name |
Eaton Mini-Power center
|
| Catalog Number |
P48G11S0318CUBS6
|
| UPC |
786680229183
|
| Product Length/Depth |
9.66 in
|
| Product Height |
36.14 in
|
| Product Width |
12.56 in
|
| Product Weight |
178 lb
|
| Compliances |
NAFTA
|
| Certifications |
IEEE Certified
ANSI CSA Certified UL Listed |
| Type |
Mini-power center
|