下载文档 () / 20
动力,因我们而不同*

P48G11S1020

10 KVA Mini Power Center 1PH 480V-120/240V 20 spaces

常用规格

Product Name
Eaton Mini-Power center
Catalog Number
P48G11S1020
UPC
786680225550
Product Length/Depth
11.6 in
Product Height
23.25 in
Product Width
13.1 in
Product Weight
275 lb
Compliances
NAFTA
Certifications
ANSI
CSA Certified
UL Listed
IEEE Certified

产品规格

Type
Mini-power center
Coil material
Aluminum
Frequency rating
60 Hz
Kva Rating
10 kVA
kVA
10 kVA
Mounting
Wall Mount
Phase
Single-phase
Primary voltage
480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 3R
Frame
286
Insulation
180 °C
Modification 1
NEMA 3R
Tap size
2 at -5% FCBN
Volt ampere rating
10 kVA
Weathershield
Not required
Wiring connection
M48G11G

导出产品规格